(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion resistance and heat resistance, which optimizes the special characteristics of lightweight and strong stainless steel piping.
[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· Highly reliable fitting benefits from the light and strong characteristics of stainless steel pipes, and has superior corrosion and heat resistance properties.
· The packing has stable long-term sealing properties due to a structure with appropriate pressure applied to the surface.
· A fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when used as a water supply device is used in the packing.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a strong connecting force is achieved by the so-called wedge effect.
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless pipe ends are expanded, pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· When final tightening is forgotten, water will leak from fittings during water pressure tests, thus allowing loose pipes to be detected.
· Expanded pipes can be corrected easily using an automatic machine after pipe setting.
· The pipe can easily be held and secured because the connector between the pipe and the fitting is not prone to wobbling.
Part Number |
---|
Loading...
Body Material | 304 Stainless Steel Equivalent | Type | Fitting | Applicable Fluid | Water |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Applicable Pipe Material | Stainless Steel | Surface Treatment | No |
Operating Temperature Range Min(℃) | 0 | Operating Temperature Range Max(℃) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy