(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Cap MDCA

Double Ferrule Type Tube Fitting Cap MDCA
  • Volume Discount

The double ferrule type tube fittings cap is MDCA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

MDCA6MSS

Part Number
MDCA6MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Others Tube Material Stainless Steel Applicable Pipe O.D.(φ) 6
Operating Temperature Range(℃) -196::600 Length L(mm) 24.0

Please check the type/dimensions/specifications of the part MDCA6MSS in the Double Ferrule Type Tube Fitting Cap MDCA series.

Additional Products in this Category

Tech Support