(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Union DUA

Double Ferrule Model Tube Fitting Union DUA
  • Volume Discount

The double ferrule type tube fittings union is DUA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
DUA2SS
DUA4SS
DUA6SS
DUA8SS
DUA12SS
DUA16SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1/835.8
1 Piece(s)Available

8 Days or more

1/4441.1
1 Piece(s)Available

8 Days or more

3/845.2
1 Piece(s)Available

11 Days or more

1/251.6
1 Piece(s)Available

11 Days or more

3/453.9
1 Piece(s)Available

11 Days or more

165.7

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support