(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 RU Reducing Union for Stainless Steel

SUS316 RU Reducing Union for Stainless Steel
  • Volume Discount

[Features]
· The precision design withstands high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
RU-01.02-0
RU-02.03-0
RU-02.04-0
RU-03.04-0
RU-04.05-0
RU-04.06-0
RU-06.07-0
RU-06.08-0
RU-3.4-0
RU-4.6-0
RU-6.8-0
RU-6.10-0
RU-8.10-0
RU-8.12-0
RU-10.5-13.8-0
RU-10.12-0
RU-12.15-0
RU-13.8-17.3-0
RU-15.18-0
RU-17.3-21.7-0
RU-18.22-0
RU-22.25-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Applicable Pipe O.D.of the second end
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)Available

12 Days or more

393.186.35Inch Size (INCHES)1/8-
1 Piece(s)Available

9 Days or more

396.359.53Inch Size (INCHES)1/4-
1 Piece(s)Available

9 Days or more

396.3512.7Inch Size (INCHES)1/4-
1 Piece(s)Available

9 Days or more

269.5312.7Inch Size (INCHES)3/8-
1 Piece(s)Available

9 Days or more

2912.715.87Inch Size (INCHES)1/2-
1 Piece(s)Available

9 Days or more

2912.719.05Inch Size (INCHES)1/2-
1 Piece(s)Available

9 Days or more

2619.0522.23Inch Size (INCHES)3/4-
1 Piece(s)Available

9 Days or more

2619.0525.4Inch Size (INCHES)3/4-
1 Piece(s)Available

9 Days or more

4134Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

3146Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

4168Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

41610Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

31810Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

31812Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

1210.513.8Gas pipe size (SCHEDULE)-1/8
1 Piece(s)Available

9 Days or more

251012Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

311215Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

3013.817.3Gas pipe size (SCHEDULE)-1/4
1 Piece(s)Available

9 Days or more

251518Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2417.321.7Gas pipe size (SCHEDULE)-3/8
1 Piece(s)Available

9 Days or more

271822Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

222225Millimeter Size (METRIC)--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Applicable Pipe O.D.of the second end
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducing Union Tube Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support