(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXE3000 (Both Directions Inner Tube Fixed Screw-in Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint RXE3000 (Both Directions Inner Tube Fixed Screw-in Type)
  • Volume Discount

RXE3000 (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE3015LH
RXE3015RH
RXE3020LH
RXE3020RH
RXE3025LH
RXE3025RH
RXE3032LH
RXE3032RH
RXE3040LH
RXE3040RH
RXE3050LH
RXE3050RH
RXE3115LH
RXE3115RH
RXE3120LH
RXE3120RH
RXE3125LH
RXE3125RH
RXE3132LH
RXE3132RH
RXE3140LH
RXE3140RH
RXE3215LH
RXE3215RH
RXE3220LH
RXE3220RH
RXE3225LH
RXE3225RH
RXE3232LH
RXE3232RH
RXE3240LH
RXE3240RH
RXE3615LH
RXE3615RH
RXE3620LH
RXE3620RH
RXE3625LH
RXE3625RH
RXE3632LH
RXE3632RH
RXE3640LH
RXE3640RH
RXE3650LH
RXE3650RH
RXE3715LH
RXE3715RH
RXE3720LH
RXE3720RH
RXE3725LH
RXE3725RH
RXE3732LH
RXE3732RH
RXE3740LH
RXE3740RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Type of Connection Thread for Rotor Side (Composite) Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Nominal dimension
1 Piece(s)Available

10 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

8 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

10 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

10 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

10 Days or more

2.253500R1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

11 Days or more

2.253500R1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

10 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

10 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

10 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

10 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

1.18750R1B(25A)1 1/2B(40A)LH (Left Screw)50A
1 Piece(s)Available

13 Days or more

1.18750R1B(25A)1 1/2B(40A)RH (Right Screw)50A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

2.253500NPT3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500NPT3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500NPT3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500NPT3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500NPT1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500NPT1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000NPT3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000NPT3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000NPT3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000NPT3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

1.18750NPT1B(25A)1 1/2B(40A)LH (Left Screw)50A
1 Piece(s)Available

13 Days or more

1.18750NPT1B(25A)1 1/2B(40A)RH (Right Screw)50A
1 Piece(s)Available

13 Days or more

2.253500UNF3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500UNF3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500UNS3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500UNS3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500UNF1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500UNF1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000UN3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000UN3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000UN3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000UN3/4B(20A)1B(25A)RH (Right Screw)40A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Gas / Oil Max. Operating Temperature(℃) 100
Types of connection Screw Mounting Type Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support