(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Fitting Pearl Rotary Joint AC (Duplex Inner Tube Fixed Screw-Mounted Type)

Pressure Rotary Fitting Pearl Rotary Joint AC (Duplex Inner Tube Fixed Screw-Mounted Type)
  • Volume Discount

AC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
AC20A-6ALH
AC20A-6ARH
AC20A-8ALH
AC20A-8ARH
AC32A-15ALH
AC32A-15ARH
AC40A-15ALH
AC40A-15ARH
AC40A-20ALH
AC40A-20ARH
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Inner Piping Size Nominal dimension
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)LH (Left Screw)6A20A
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)RH (Right Screw)6A20A
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)LH (Left Screw)8A20A
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)RH (Right Screw)8A20A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)LH (Left Screw)15A32A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)RH (Right Screw)15A32A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)LH (Left Screw)15A40A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)RH (Right Screw)15A40A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)LH (Left Screw)20A40A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)RH (Right Screw)20A40A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Max. Rotational Speed(r.p.m) 300 Types of connection Screw Mounting Type
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc Type of Connection Thread for Rotor Side (Composite) R

Additional Products in this Category

Tech Support