(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint NCL (Single Direction Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint NCL (Single Direction Screw-in Type)
  • Volume Discount

NCL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
NCL15ALH
NCL15ARH
NCL20ALH
NCL20ARH
NCL25ALH
NCL25ARH
NCL32ALH
NCL32ARH
NCL40ALH
NCL40ARH
NCL50ALH
NCL50ARH
NCL65ALH
NCL65ARH
NCL80ALH
NCL80ARH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

13 Days or more

300[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

300[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

300[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

150[2B] 2[2B] 2LH (Left Screw)
1 Piece(s)Available

13 Days or more

150[2B] 2[2B] 2RH (Right Screw)
1 Piece(s)Available

13 Days or more

150[2 1/2B] 2 1/2[2 1/2B] 2 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

150[2 1/2B] 2 1/2[2 1/2B] 2 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

150[3B] 3[3B] 3LH (Left Screw)
1 Piece(s)Available

13 Days or more

150[3B] 3[3B] 3RH (Right Screw)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) R

Additional Products in this Category

Tech Support