(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refraction Fitting Pearl Swivel Joint B Series

Pressure Refraction Fitting Pearl Swivel Joint B Series
  • Volume Discount

B series is a swivel joint for which the main unit can be used with a 360 degree rotation that can be used as a steel (welded) screw-in type movable pipe line.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1-10A
B-1-15A
B-1-20A
B-1-25A
B-1-32A
B-1-40A
B-2-10A
B-2-15A
B-2-20A
B-2-25A
B-2-32A
B-2-40A
B-3-10A
B-3-15A
B-3-20A
B-3-25A
B-3-32A
B-3-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO
1 Piece(s)Available

13 Days or more

[3/8B] 10A10A1
1 Piece(s)Available

13 Days or more

[1/2B] 15A15A1
1 Piece(s)Available

13 Days or more

[3/4B] 20A20A1
1 Piece(s)Available

13 Days or more

[1B] 25A25A1
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32A1
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40A1
1 Piece(s)Available

13 Days or more

[3/8B] 10A10A2
1 Piece(s)Available

13 Days or more

[1/2B] 15A15A2
1 Piece(s)Available

13 Days or more

[3/4B] 20A20A2
1 Piece(s)Available

13 Days or more

[1B] 25A25A2
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32A2
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40A2
1 Piece(s)Available

13 Days or more

[3/8B] 10A10A3
1 Piece(s)Available

13 Days or more

[1/2B] 15A15A3
1 Piece(s)Available

13 Days or more

[3/4B] 20A20A3
1 Piece(s)Available

13 Days or more

[1B] 25A25A3
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32A3
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40A3

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 13.7 Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) Rc Material of Gasket NBR Nitrile Rubber Body Material Steel (Steel welding)

Additional Products in this Category

Tech Support