(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refractive Joint Pearl Swivel Joint CS Series (Made of SUS)

Pressure Refractive Joint Pearl Swivel Joint CS Series (Made of SUS)
  • Volume Discount

The CS series is a swivel joint made of welded stainless steel (SUS), used for flanged movable pipelines, and capable of 360° rotation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS-1-40AX10K
CS-1-50AX10K
CS-1-80AX10K
CS-1-100AX10K
CS-2-40AX10K
CS-2-50AX10K
CS-2-80AX10K
CS-2-100AX10K
CS-3-40AX10K
CS-3-50AX10K
CS-3-65AX10K
CS-3-80AX10K
CS-3-100AX10K
CSP-1-40AX10K
CSP-1-50AX10K
CSP-1-80AX10K
CSP-2-40AX10K
CSP-2-50AX10K
CSP-2-80AX10K
CSP-3-40AX10K
CSP-3-50AX10K
CSP-3-65AX10K
CSP-3-80AX10K
CSQ-1-40AX10K
CSQ-1-50AX10K
CSQ-1-80AX10K
CSQ-2-40AX10K
CSQ-2-50AX10K
CSQ-2-80AX10K
CSQ-3-40AX10K
CSQ-3-50AX10K
CSQ-3-65AX10K
CSQ-3-80AX10K
CSV-1-40AX10K
CSV-1-50AX10K
CSV-1-80AX10K
CSV-2-40AX10K
CSV-2-50AX10K
CSV-2-80AX10K
CSV-3-40AX10K
CSV-3-65AX10K
CSV-3-80AX10K
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Temperature
(℃)
Nominal of Flange Connection Style NO Material of Gasket
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100100A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100100A2NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2 1/2B] 65A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[3B] 80A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100100A3NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

180[1 1/2B] 40A1PTFE Seal
1 Piece(s)Available

13 Days or more

180[2B] 50A1PTFE Seal
1 Piece(s)Available

13 Days or more

180[3B] 80A1PTFE Seal
1 Piece(s)Available

13 Days or more

180[1 1/2B] 40A2PTFE Seal
1 Piece(s)Available

13 Days or more

180[2B] 50A2PTFE Seal
1 Piece(s)Available

13 Days or more

180[3B] 80A2PTFE Seal
1 Piece(s)Available

13 Days or more

180[1 1/2B] 40A3PTFE Seal
1 Piece(s)Available

13 Days or more

180[2B] 50A3PTFE Seal
1 Piece(s)Available

13 Days or more

180[2 1/2B] 65A3PTFE Seal
1 Piece(s)Available

13 Days or more

180[3B] 80A3PTFE Seal
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A1Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[2B] 50A1Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[3B] 80A1Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A2Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[2B] 50A2Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[3B] 80A2Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A3Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[2B] 50A3Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[2 1/2B] 65A3Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[3B] 80A3Fluorine Rubber + PTFE Coat
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A1Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[2B] 50A1Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[3B] 80A1Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A2Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[2B] 50A2Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[3B] 80A2Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[1 1/2B] 40A3Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[2 1/2B] 65A3Fluorine Rubber
1 Piece(s)Available

13 Days or more

160[3B] 80A3Fluorine Rubber

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Gas / Oil Max. Operating Pressure(MPa) 2.1
Types of connection Flange Mounting Body Material Stainless Steel Weld

Additional Products in this Category

Tech Support