(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXH2100 (Single Direction Flange-Mounted Type)

Pressure Rotary Joint Pearl Rotary Joint RXH2100 (Single Direction Flange-Mounted Type)
  • Volume Discount

RXH2100 (Single, flanged type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH2115
RXH2120
RXH2125
RXH2132
RXH2140
RXH2150
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal of Flange Connection
1 Piece(s)Available

13 Days or more

2.253500[1/2B] 1/2[1/2B] 1/2B(15A)
1 Piece(s)Available

13 Days or more

2.253500[3/4B] 3/4[3/4B] 3/4B(20A)
1 Piece(s)Available

13 Days or more

2.253500[1B] 1[1B] 1B(25A)
1 Piece(s)Available

13 Days or more

1.672000[1 1/4B] 1 1/4[1 1/4B] 1 1/4B(32A)
1 Piece(s)Available

13 Days or more

1.672000[1 1/2B] 1 1/2[1 1/2B] 1 1/2B(40A)
1 Piece(s)Available

13 Days or more

1.18750[2B] 2[2B] 2B(50A)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Oil Max. Operating Temperature(℃) 150
Types of connection Screw and Flange Mounting Type of Connection Thread Supply Side (Single unit, swivel) Rc

Additional Products in this Category

Tech Support