(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Joint JR-DC Series

Rotary Joint JR-DC Series
  • Volume Discount

For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as fluid

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JR04DC
JR06DC
JR08DC
JR16DC
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)
1 Piece(s)Available

38 Days or more

04(1/4B)[1/4B] 04(1/4B)
1 Piece(s)Available

8 Days or more

06(3/8B)[3/8B] 06(3/8B)
1 Piece(s)Available

8 Days or more

08(1/2B)[1/2B] 08(1/2B)
1 Piece(s)Available

8 Days or more

16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type Rotary Joint Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) Rc Type of Shaft on Machine Side (Screw type) R O-Ring Material NBR Nitrile Rubber
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Tech Support