(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pressure Rotary Joint Pearl Rotary Joint RXH1000 (Single Direction Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint RXH1000 (Single Direction Screw-in Type)
  • Volume Discount

RXH1000 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

[Features]
・The pearl rotary joint RX series features excellent durability and very high performance and two types are available: the RXE and RXH, each designed for different conditions of use.
A fine ceramic and carefully selected carbon seal ring are incorporated as a sealing material in this instrument, and thus high speed rotation and low torque are achieved along with ultra-precise lapping within two light bands of the sealing surface. Tracking of a high speed floating ring is achieved by adopting a floating seal ring with a detent key groove, and long-term seal stability is achieved.
· Main Body

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH1010LH
RXH1010RH
RXH1015LH
RXH1015RH
RXH1020LH
RXH1020RH
RXH1025LH
RXH1025RH
RXH1032LH
RXH1032RH
RXH1040LH
RXH1040RH
RXH1050LH
RXH1050RH
RXH1110LH
RXH1110RH
RXH1115LH
RXH1115RH
RXH1120LH
RXH1120RH
RXH1125LH
RXH1125RH
RXH1132LH
RXH1132RH
RXH1140LH
RXH1140RH
RXH1210LH
RXH1210RH
RXH1215LH
RXH1215RH
RXH1220LH
RXH1220RH
RXH1225LH
RXH1225RH
RXH1232LH
RXH1232RH
RXH1240LH
RXH1240RH
RXH1610LH
RXH1610RH
RXH1615LH
RXH1615RH
RXH1620LH
RXH1620RH
RXH1625LH
RXH1625RH
RXH1632LH
RXH1632RH
RXH1640LH
RXH1640RH
RXH1650RH
RXH1680LH
RXH1710LH
RXH1710RH
RXH1715LH
RXH1715RH
RXH1720LH
RXH1720RH
RXH1725LH
RXH1725RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Type of Connection Thread Supply Side (Single unit, swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

12 Days or more

2.253500RcR[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

12 Days or more

2.253500RcR[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcR[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcR[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcR[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcR[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.18750RcR[2B] 2[2B] 2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.18750RcR[2B] 2[2B] 2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/8B] 3/8M16x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/8B] 3/8M16x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1/2B] 1/2M22x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1/2B] 1/2M22x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/4B] 3/4M26x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/4B] 3/4M26x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1B] 1M35x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1B] 1M35x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/4B] 1 1/4M42x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/4B] 1 1/4M42x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/2B] 1 1/2M50x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/2B] 1 1/2M50x1.5RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTNPT[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

20 Days or more

1.672000NPTNPT[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

20 Days or more

1.672000NPTNPT[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

20 Days or more

1.672000NPTNPT[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

20 Days or more

1.672000NPTNPT[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

20 Days or more

1.18750NPTNPT[2B] 2[2B] 2RH (Right Screw)
1 Piece(s)Available

20 Days or more

1.18750NPTNPT[3B] 3[3B] 3LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[3/8B] 3/85/8-18LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[3/8B] 3/85/8-18RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[1/2B] 1/23/4-16LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[1/2B] 1/23/4-16RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNS[3/4B] 3/41-14LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNS[3/4B] 3/41-14RH (Right Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[1B] 11 1/2-12LH (Left Screw)
1 Piece(s)Available

20 Days or more

2.253500NPTUNF[1B] 11 1/2-12RH (Right Screw)

Loading...

Basic Information

Types Simplex Applicable Fluids Water / Oil Max. Operating Temperature(℃) 150
Types of connection Screw Mounting Type

Additional Products in this Category

Tech Support