(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Fitting Pearl Rotary Joint, RXE/RXH4100 (Duplex Inner Tube Fixed Flange-Mounted Type)

Pressure Rotary Fitting Pearl Rotary Joint, RXE/RXH4100 (Duplex Inner Tube Fixed Flange-Mounted Type)
  • Volume Discount

With respect to the RXE/RXH4100 (bidirectional inner tube fixed flange-mounted type) and the Pearl Rotary Joint RX Series have excellent durability and extremely high performance. There are two types of RXE RXH available that fit the usage conditions.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE4115
RXE4120
RXE4125
RXE4132
RXE4140
RXE4150
RXH4115
RXH4120
RXH4125
RXH4132
RXH4140
RXH4150
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Temperature
(℃)
Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Connection flange O.D., rotor parts
(mm)
Connection flange bolt hole pitch
(mm)
Nominal of connection flange bolt Nominal dimension
1 Piece(s)Available

13 Days or more

1002.2535003/8B(10A)1/2B(15A)6245M815A
1 Piece(s)Available

13 Days or more

1002.2535003/8B(10A)1/2B(15A)7454M1020A
1 Piece(s)Available

13 Days or more

1002.2535001/2B(15A)3/4B(20A)8060M1025A
1 Piece(s)Available

13 Days or more

1001.6720003/4B(20A)1B(25A)9675M1032A
1 Piece(s)Available

13 Days or more

1001.6720003/4B(20A)1B(25A)9675M1040A
1 Piece(s)Available

13 Days or more

1001.187501B(25A)1 1/2B(40A)12095M1250A
1 Piece(s)Available

13 Days or more

1502.2535003/8B(10A)1/2B(15A)6245M815A
1 Piece(s)Available

13 Days or more

1502.2535003/8B(10A)1/2B(15A)7454M1020A
1 Piece(s)Available

13 Days or more

1502.2535001/2B(15A)3/4B(20A)8060M1025A
1 Piece(s)Available

13 Days or more

1501.6720003/4B(20A)1B(25A)9675M1032A
1 Piece(s)Available

13 Days or more

1501.6720003/4B(20A)1B(25A)9675M1040A
1 Piece(s)Available

13 Days or more

1501.187501B(25A)1 1/2B(40A)12095M1250A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Gas / Oil Types of connection Screw and Flange Mounting
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support