(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nozzles can be selected to suit on-site needs
[Features]
· GT50: With air flow rate adjustment.
· GT45L: With lever.
· GT50L: With lever, with air flow rate adjustment.
Part Number
Configured Part Number is shown.
Part Number |
---|
GT45 |
GT45L |
GT50 |
GT50L |
Part Number |
---|
Loading...
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Standard |
---|---|---|---|---|---|
Air Supply Port Connection Type | Female Thread | Nozzle Mounting Screw | Male thread | Body Material | Aluminum Die-casting ADC12 |
Nozzle Material | Brass Rod | Max. Operating Pressure | 0.7 - MPa | Recommended Hose I.D.(mm) | 7.5~8 |
Nozzle Dia.(mm) | 2.0 | Recommended Barb Joint/Cap Nut | No03X1/4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy