(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pneumatic Blow Gun BG-50 Series

Pneumatic Blow Gun BG-50 Series
  • Volume Discount

Flow rate is easily adjustable. Two air supply ports provided for your convenience.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BG-50
BG-50-01
BG-50-L1000
BG-50-L320
BG-50-L490
BG-50-S1-01
BG-50-S2-01
BG-50-S1000
BG-50-S320
BG-50-S490
Part NumberMinimum order quantityVolume DiscountDays to Ship Nozzle Shape Nozzle Material Color Nozzle Length
(mm)
Nozzle I.D.
(mm)
1 Piece(s)Available

Same day

Stock

Angle[Brass] C3604 (Brass) With Nickel PlatingBlack903.6
1 Piece(s)Available

8 Days or more

Angle[Brass] C3604 (Brass) With Nickel PlatingWhite903.6
1 Piece(s)Available

13 Days or more

Long Angles[Brass] C3604 (Brass) With Nickel PlatingBlack10003.6
1 Piece(s)Available

13 Days or more

Long Angles[Brass] C3604 (Brass) With Nickel PlatingBlack3203.6
1 Piece(s)Available

8 Days or more

Long Angles[Brass] C3604 (Brass) With Nickel PlatingBlack4903.6
1 Piece(s)Available

8 Days or more

StandardAluminumWhite201.0
1 Piece(s)Available

8 Days or more

StandardAluminumWhite202.0
1 Piece(s)Available

8 Days or more

Long[Brass] C3604 (Brass) With Nickel PlatingBlack10003.6
1 Piece(s)Available

8 Days or more

Long[Brass] C3604 (Brass) With Nickel PlatingBlack3203.6
1 Piece(s)Available

8 Days or more

Long[Brass] C3604 (Brass) With Nickel PlatingBlack4903.6

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Features Standard / Flow Rate Control Air Supply Port Connection Type Rc1/4
Body Material Polyacetal Max. Operating Pressure 1.6 - MPa

Additional Products in this Category

Tech Support