(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Nozzle for Long Nozzle Air Duster Gun K-601-5

Part Number

Configured Part Number is shown.

K-601-5N

Part Number
K-601-5N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Nozzle component Nozzle Shape Long Features Flow Rate Control
Nozzle Mounting Port Type Male thread Nozzle Material Brass Nozzle Length(mm) 500
Nozzle Screw Diameter G1/8 Nozzle O.D.(φ) 9 Applicable Gun K-601-5

Please check the type/dimensions/specifications of the part K-601-5N in the Nozzle for Long Nozzle Air Duster Gun K-601-5 series.

Additional Products in this Category

Tech Support