(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The slide mechanism on the grip ensures there is no torque stress from the trigger or buttons, enabling a fixed flow rate.
Part Number
Configured Part Number is shown.
K-CPD-GAMMA
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | [Round] Round |
---|---|---|---|
Features | Flow Rate Control | Air Inlet Connection Type | One-Touch Connection |
Nozzle Mounting Port Type | Male thread | Body Material | Aluminum |
Nozzle Material | Resin | Max. Operating Pressure | 1 - MPa |
Nozzle Details | Round Aperture | - | - |
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Round | Features | Flow Rate Control |
---|---|---|---|---|---|
Air Inlet Connection Type | One-Touch Connection | Nozzle Mounting Port Type | Male thread | Body Material | Aluminum |
Nozzle Material | Resin | Max. Operating Pressure | 1 - MPa | Nozzle Details | Round Aperture |
Please check the type/dimensions/specifications of the part K-CPD-GAMMA in the Caterpillar Slide Duster Gun series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy