(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Tool Series Spout Gun SP Series SP100

Air Tool Series Spout Gun SP Series SP100
  • Volume Discount

A shower gun for manufacturing machinery (water and oil only). Shower type.

Part Number

Configured Part Number is shown.

Part Number
SP100
SP100XG1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Screw
1 Piece(s)Available

Same day

Stock

10G3/8
1 Piece(s)Available

8 Days or more

10G1/2

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Air Supply Port Connection Type Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum Diecast
Nozzle Material Brass Rod Nozzle O.D.(mm) 19 Nozzle Dia.(mm) G1/8

Additional Products in this Category

Tech Support