(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Tools Series Air Gun AG Series

Air Tools Series Air Gun AG Series
  • Volume Discount

Lever included, air flow rate adjustment included, plug specifications

Part Number

Configured Part Number is shown.

Part Number
AG30
AG35
AG45
AG45L
AG45LP
AG45LXG3/8
AG45P
AG45XG3/8
AG50
AG50L
AG50LP
AG50P
AGR45F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAir Supply Port Connection Type Body Material Recommended Hose I.D.
(mm)
Air Jet Amount
(l/min)
Specifications Nozzle Dia.
(mm)
Recommended Barb Joint/Cap Nut
1 Piece(s)Available

10 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8140Combined use for inflating bicycles1.3X2No03X1/4
1 Piece(s)Available

8 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8260Nozzle with Copper Pipe Length 105?mm3No03X1/4
1 Piece(s)Available

8 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8160-2.0No03X1/4
1 Piece(s)Available

8 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8160With Lever2.0No03X1/4
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC12-160Flag with Lever Specification2.0-
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC1210160Plug with lever specification2.0No03X3/8
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC12-160Plug Specification2.0-
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC1210160Plug Specification2.0No03X1/8
1 Piece(s)Available

8 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8145Air Flow Rate Control2.0No03X1/4
1 Piece(s)Available

8 Days or more

10Female Thread[Aluminum] Aluminum Die-casting ADC127.5~8145Air Flow Rate Adjuster with Lever2.0No03X1/4
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC12-145Plug with Lever and Air Flow Rate Adjuster Specification2.0-
1 Piece(s)Available

8 Days or more

10One-Touch Connection[Aluminum] Aluminum Die-casting ADC12-145Plug with Air Flow Rate Adjuster Specification2.0-
1 Piece(s)Available

8 Days or more

10Female ThreadPolyacetal7.5~8160-2.0No03X1/4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAir Supply Port Connection Type Body Material Recommended Hose I.D.
(mm)
Air Jet Amount
(l/min)
Specifications Nozzle Dia.
(mm)
Recommended Barb Joint/Cap Nut

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Nozzle Mounting Screw Male thread Nozzle Material Brass Rod Max. Operating Pressure 0.7 - MPa

Additional Products in this Category

Tech Support