(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air Blow Gun Body and Nozzles Set
•Nozzle Shape: Standard
Part Number
Configured Part Number is shown.
ADG-1B
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Standard | Air Supply Port Connection Type | One-Touch Connection |
Body Material | Aluminum | Nominal Length of Nozzle | General compressor specification |
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Standard |
---|---|---|---|---|---|
Air Supply Port Connection Type | One-Touch Connection | Body Material | Aluminum | Nominal Length of Nozzle | General compressor specification |
Please check the type/dimensions/specifications of the part ADG-1B in the Air Duster Blow Gun series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy