(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Nozzle

Flexible Nozzle
  • Volume Discount

[Features]
Two-way air hose connector nipple allows dual upper and lower use
Ensures blow is directed toward hard-to-reach places and deep recesses
The flexible cable is firm, reducing nozzle shake during blowing

PDF

Part Number

Configured Part Number is shown.

K-601-300FXSN

 
Part Number
K-601-300FXSN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Nozzle component Nozzle Shape Long Features Flexible
Nozzle Mounting Port Type Male thread Nozzle Material Resin Max. Operating Pressure 0.7

Please check the type/dimensions/specifications of the part K-601-300FXSN in the Flexible Nozzle series.

Additional Products in this Category

Tech Support