(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

YN Nylon 6 (Heavy Duty Low Platform Stainless Steel)

YN Nylon 6 (Heavy Duty Low Platform Stainless Steel)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon 6
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Stainless Radial Ball Bearing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
YN-50SU
YN-65SU
YN-75SU
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

5032.5835.52940
1 Piece(s)Available

12 Days or more

653610393920
1 Piece(s)Available

12 Days or more

753910424900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon 6 Shaft Bearing Available
Bearing details Stainless Radial Ball Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support