(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Wheel Type: Integrated
• Tire Material: Monomer Casting Nylon (Blue)
• Shaft Bearing: Available
• Wheel Type: Dual Wheels
• Bearing: Radial ball bearings
Part Number
Configured Part Number is shown.
MC-50HWT
Wheel Type | Integrated | Tire Material | [Nylon] Monomer Casting Nylon (Blue) |
---|---|---|---|
Wheel outside diameter(φ) | 50 | Wheel Width (Dual-Wheel Type) × 2(mm) | 15 |
Hole diameter(φ) | 8 | Width of Hub(mm) | 36 |
Shaft Bearing | Available | Bearing details | Radial ball bearings |
Max. Allowable Load(N) | 2940 | Wheel Type | Dual Wheels |
Wheel Type | Integrated | Tire Material | Monomer Casting Nylon (Blue) | Wheel outside diameter(φ) | 50 |
---|---|---|---|---|---|
Wheel Width (Dual-Wheel Type) × 2(mm) | 15 | Hole diameter(φ) | 8 | Width of Hub(mm) | 36 |
Shaft Bearing | Available | Bearing details | Radial ball bearings | Max. Allowable Load(N) | 2940 |
Wheel Type | Dual Wheels |
Please check the type/dimensions/specifications of the part MC-50HWT in the MC Monomer Casting Nylon (for Two-Wheel Low Floor Systems) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy