(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Monomer Casting Nylon MC (for Low Floor Heavy Load)

Monomer Casting Nylon MC (for Low Floor Heavy Load)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Monomer Casting Nylon (Blue)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Radial ball bearings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC-35HW
MC-50HW
MC-65HW
MC-75HW
MC-80HW
MC-100HW
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

35276301170
1 Piece(s)Available

8 Days or more

5032.5835.52940
1 Piece(s)Available

8 Days or more

653610393920
1 Piece(s)Available

12 Days or more

753910424900
1 Piece(s)Available

8 Days or more

804012439800
1 Piece(s)Available

12 Days or more

1004012439800

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon (Blue) Shaft Bearing Available
Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support