(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Starting Resistance Caster LR-W Type Wheel Only

Low Starting Resistance Caster LR-W Type Wheel Only
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Wheel outside diameter (f): 150
•Wheel Width (mm): 35
•Hole Diameter (f): 12

PDF

Part Number

Configured Part Number is shown.

LR-150W-BK-12

 
Part Number
LR-150W-BK-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel outside diameter(φ) 150
Wheel Width(mm) 35 Hole diameter(φ) 12 Width of Hub(mm) 53
Shaft Bearing None Max. Load(kg) 200 Foil material Nylon Resin (Blue)
Wheel Type Low-Starting Rubber (Black)

Please check the type/dimensions/specifications of the part LR-150W-BK-12 in the Low Starting Resistance Caster LR-W Type Wheel Only series.

Additional Products in this Category

Tech Support