(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MCD Electrically Conductive MC Nylon (for Stainless Steel Low Platform Heavy Load) (Part Numbers)

MCD Electrically Conductive MC Nylon (for Stainless Steel Low Platform Heavy Load)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Conductive MC Nylon (Black)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Stainless Radial Ball Bearing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCD-50HWSU
MCD-65HWSU
MCD-75HWSU
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

5032.5835.52940
1 Piece(s)Available

12 Days or more

653610393920
1 Piece(s)Available

12 Days or more

753910424900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Conductive MC Nylon (Black) Shaft Bearing Available
Bearing details Stainless Radial Ball Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support