(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Reinforced Nylon Wheels for the RGN Type Heavy Loads

Reinforced Nylon Wheels for the RGN Type Heavy Loads
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
RGN-50
RGN-65
RGN-75
RGN-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

50281031
1 Piece(s)Available

13 Days or more

65381240
1 Piece(s)Available

12 Days or more

75381240
1 Piece(s)Available

12 Days or more

100451256

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Additional Products in this Category

Tech Support