(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LW Diene Rubber

LW Diene Rubber
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Dienic Rubber (BR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

Part Number
LW-100-CB
LW-130-CB
LW-150-CB
LW-200-CB
LW-250-CB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

100351242780
1 Piece(s)Available

16 Days or more

1304220521370
1 Piece(s)Available

12 Days or more

1504520551560
1 Piece(s)Available

12 Days or more

2004520551960
1 Piece(s)Available

13 Days or more

2505025642540
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Dienic Rubber (BR) Shaft Bearing Available
Core Steel SPHC-P Bearing details Pressed-in Bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support