(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC Monomer Casting Nylon (Standard) (Part Numbers)

MC Monomer Casting Nylon (Standard)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Monomer Casting Nylon (Blue)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Radial ball bearings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC-75VB
MC-100VB
MC-130VB
MC-150VB
MC-200VB
MC-250VB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

753210351170
1 Piece(s)Available

12 Days or more

1003512381760
1 Piece(s)Available

12 Days or more

1304220502450
1 Piece(s)Available

12 Days or more

1504520522940
1 Piece(s)Available

12 Days or more

2004520543920
1 Piece(s)Available

12 Days or more

2505025634900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon (Blue) Shaft Bearing Available
Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support