(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WUW Antibacterial White Urethane

WUW Antibacterial White Urethane
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Antibacterial White Urethane
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WUW-75
WUW-100
WUW-130
WUW-150
WUW-200
WUW-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

75321035780
1 Piece(s)Available

12 Days or more

1003512421270
1 Piece(s)Available

12 Days or more

1304220521760
1 Piece(s)Available

12 Days or more

1504520551960
1 Piece(s)Available

12 Days or more

2004520552450
1 Piece(s)Available

12 Days or more

2504525643230

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Antibacterial White Urethane Shaft Bearing Available
Core Steel SPHC-P Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support