(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CYN Nylon, Nylon 6

CYN Nylon, Nylon 6
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon 6
•Hole Diameter (f): 10
•Width of Hub (mm): 52
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CYN-65
CYN-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

65452450
1 Piece(s)Available

12 Days or more

75463130

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon 6 Hole diameter(φ) 10
Width of Hub(mm) 52 Shaft Bearing Available Bearing details Radial ball bearings
Wheel Type Single Wheel

Additional Products in this Category

Tech Support