(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Caster, "TYS Series", Replacement Wheels

Nylon Caster, "TYS Series", Replacement Wheels
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Wheel material: Steel
•Tire Material: Nylon
•Hole Diameter (f): 12
•Quantity (piece): 1

Part Number

Configured Part Number is shown.

Part Number
TYSNW-100
TYSNW-125
TYSNW-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Width of Hub
(mm)
Max. Load/Allowable Load
(daN)
Max. Load/Allowable Load
(kg)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1003242120122.44989999355765484-7491240
1 Piece(s)Available

8 Days or more

1254055150153.04989999355772484-7504300
1 Piece(s)Available

8 Days or more

1504055160163.24989999355789484-7512450

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Nylon Hole diameter(φ) 12
Shaft Bearing None Wheel material Steel Quantity(piece) 1

Additional Products in this Category

Tech Support