(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EUW Antistatic Urethane Foam

EUW Antistatic Urethane Foam
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Antistatic Urethane
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

Part Number
EUW-75
EUW-100
EUW-130
EUW-150
EUW-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

753210351170
1 Piece(s)Available

12 Days or more

1003512421760
1 Piece(s)Available

12 Days or more

1304220522450
1 Piece(s)Available

18 Days or more

1504520552940
1 Piece(s)Available

12 Days or more

2004520553920
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Antistatic Urethane Shaft Bearing Available
Core Steel SPHC-P Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support