(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
UWA-150
Wheel Type | Integrated | Tire Material | Nylon |
---|---|---|---|
Wheel outside diameter(φ) | 150 | Wheel Width(mm) | 40 |
Hole diameter(φ) | 20 | Width of Hub(mm) | 52 |
Shaft Bearing | None | - | - |
Wheel Type | Integrated | Tire Material | Nylon | Wheel outside diameter(φ) | 150 |
---|---|---|---|---|---|
Wheel Width(mm) | 40 | Hole diameter(φ) | 20 | Width of Hub(mm) | 52 |
Shaft Bearing | None |
Please check the type/dimensions/specifications of the part UWA-150 in the UWA Type MC Nylon Wheel (Sliding Bearing) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy