(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AIL Airless

AIL Airless
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Elasticity Rubber SBR airless
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AIL 2.50-4
AIL 3.00-4
AIL 3.50-5
AIL 4.00-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
Tire width
(mm)
1 Piece(s)Available

8 Days or more

21760208198060
1 Piece(s)Available

12 Days or more

250722082127072
1 Piece(s)Available

12 Days or more

286101251003430101
1 Piece(s)Available

12 Days or more

405106251203920106

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Elasticity Rubber SBR airless Shaft Bearing Available
Core Steel SPHC-P Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support