(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R Rubber (for Corners)

R Rubber (for Corners)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Rubber (SBR)
•Wheel Type: Single Wheel

PDF

Part Number

Configured Part Number is shown.

R-50CC

 
Part Number
R-50CC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber (SBR) Wheel outside diameter(φ) 50
Wheel Width(mm) 20 Hole diameter(φ) 6 Width of Hub(mm) 23
Shaft Bearing None Max. Allowable Load(N) 290 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part R-50CC in the R Rubber (for Corners) series.

Additional Products in this Category

Tech Support