(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVDF (Polyvinylidene fluoride)/Hex Nut (Part Numbers)

PVDF (Polyvinylidene fluoride)/Hex Nut
  • Volume Discount

•Shape: Hex nut
•Material: PVDF
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVDF/NT-M3
PVDF/NT-M4
PVDF/NT-M5
PVDF/NT-M6
PVDF/NT-M8
PVDF/NT-M10
PVDF/NT-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

10352.40.5
1 Piece(s)Available

8 Days or more

10473.20.7
1 Piece(s)Available

9 Days or more

105840.8
1 Piece(s)Available

9 Days or more

1061051
1 Piece(s)Available

9 Days or more

108136.51.25
1 Piece(s)Available

9 Days or more

10101781.5
1 Piece(s)Available

8 Days or more

101219101.75

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PVDF Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support