(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POM (Polyacetal)/Cap Nut

POM (Polyacetal)/Cap Nut
  • Volume Discount

•Shape: Acorn Nut
•Material: POM Resin (Polyoxymethylene)
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POM/CN-M3
POM/CN-M4
POM/CN-M6
POM/CN-M8
POM/CN-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B G H Pitch
(mm)
1 Piece(s)Available

8 Days or more

1035.55.440.5
1 Piece(s)Available

8 Days or more

10476.23.20.7
1 Piece(s)Available

8 Days or more

106101251
1 Piece(s)Available

9 Days or more

10813156.51.25
1 Piece(s)Available

8 Days or more

10101716.5131.5

Loading...

  1. 1

Basic Information

Basic Shape Acorn Nut Material POM Resin (Polyoxymethylene) Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support