(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

66 Nylon - Lock Nut

66 Nylon - Lock Nut
  • Volume Discount

•Shape: Flanged Nut
•Material: Polyamide
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number

Configured Part Number is shown.

Part Number
FNT-PI-M3
FNT-PI-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Height
(mm)
1 Piece(s)Available

8 Days or more

1034.3
1 Piece(s)Available

8 Days or more

1045.8

Loading...

  1. 1

Basic Information

Basic Shape Flanged Nut Material Polyamide Surface Treatment No
Thread ridge type Metric coarse Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support