(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Screw (PTFE/Fluoropolymer/Hex Nut), SPT-N

Resin Screw (PTFE/Fluoropolymer/Hex Nut), SPT-N
  • Volume Discount

•Shape: Hex nut
•Material: PTFE
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPT-M3-N
SPT-M4-N
SPT-M5-N
SPT-M6-N
SPT-M8-N
SPT-M10-N
SPT-M12-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

35.52.40.5
1 Piece(s)Available

8 Days or more

473.20.7
1 Piece(s)Available

8 Days or more

584.70.8
1 Piece(s)Available

8 Days or more

6105.21
1 Piece(s)Available

8 Days or more

8136.81.25
1 Piece(s)Available

8 Days or more

10168.41.5
1 Piece(s)Available

8 Days or more

121810.81.75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PTFE Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support