(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Resin Screw (PC/Hex nut), SPC-N【1-50 Pieces Per Package】

Resin Screw (PC/Hex nut), SPC-N
  • Volume Discount

•Shape: Hex nut
•Material: PC
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Color: N (transparent)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPC-M2-N
SPC-M2-N-VA
SPC-M3-N
SPC-M3-N-VA
SPC-M4-N
SPC-M4-N-VA
SPC-M5-N
SPC-M5-N-VA
SPC-M6-N
SPC-M6-N-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

2Box/package41.60.4
1 Piece(s)Available

10 Days or more

2Low Quantity (can be purchased from one)41.60.4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Box/package5.52.40.5
1 Piece(s)Available

8 Days or more

3Low Quantity (can be purchased from one)5.52.40.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Box/package73.20.7
1 Piece(s)Available

10 Days or more

4Low Quantity (can be purchased from one)73.20.7

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

5Box/package840.8
1 Piece(s)Available

10 Days or more

5Low Quantity (can be purchased from one)840.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Box/package1051
1 Piece(s)Available

10 Days or more

6Low Quantity (can be purchased from one)1051

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PC Surface Treatment No
Thread ridge type Metric coarse Application / function General Surface Treatment (Details) No
Color N (transparent)

Additional Products in this Category

Tech Support