(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Tube Fitting, Brass, Female NPT, RL Series

90° Elbows - Compression Tube Fitting, Brass, Female NPT, RL Series
  • Volume Discount

The screw on the mount is an internal-screw ring elbow.

Part Number

Configured Part Number is shown.

Part Number
RL-5203
RL-5210
RL-5304
RL-5312
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)3/89.52
1 Piece(s)Available

13 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size3/8B(10A)-12

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Elbow Connection Thread Type Rc Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support