(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupler - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150

Coupler - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150

Reducing Female NPT Coupling made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9453
ZUSA-PF-9454
ZUSA-PF-9455
ZUSA-PF-9456
ZUSA-PF-9457
ZUSA-PF-9458
ZUSA-PF-9459
ZUSA-PF-9460
ZUSA-PF-9461
ZUSA-PF-9462
ZUSA-PF-9463
ZUSA-PF-9464
ZUSA-PF-9465
ZUSA-PF-9466
ZUSA-PF-9467
ZUSA-PF-9468
ZUSA-PF-9469
ZUSA-PF-9470
ZUSA-PF-9471
ZUSA-PF-9472
ZUSA-PF-9473
ZUSA-PF-9474
ZUSA-PF-9475
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

81 Days

3/41/2
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/41/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

Quote

1 1/21
1 Piece(s)

Quote

1 1/21 1/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

Quote

21 1/2
1 Piece(s)

13 Days

2 1/21 1/2
1 Piece(s)

13 Days

2 1/22
1 Piece(s)

13 Days

32
1 Piece(s)

13 Days

32 1/2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support