(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Head, Brass, Pipe Fitting Male BSPT, Thread Sealant, Class 125

Plug - Square Head, Brass, Pipe Fitting Male BSPT, Thread Sealant, Class 125

Brass Solid Square Head Male BSPT Plug with Thread Sealant is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10722
ZUSA-PF-10723
ZUSA-PF-10724
ZUSA-PF-10725
ZUSA-PF-10726
ZUSA-PF-10727
ZUSA-PF-10728
ZUSA-PF-10729
ZUSA-PF-10730
ZUSA-PF-10731
ZUSA-PF-10732
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

81 Days

1/4
1 Piece(s)

81 Days

3/8
1 Piece(s)

81 Days

1/2
1 Piece(s)

81 Days

3/4
1 Piece(s)

81 Days

1
1 Piece(s)

81 Days

1 1/4
1 Piece(s)

81 Days

1 1/2
1 Piece(s)

81 Days

2
1 Piece(s)

81 Days

2 1/2
1 Piece(s)

81 Days

3
1 Piece(s)

81 Days

4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support