(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses cadmium-free brass material.
Part Number
Configured Part Number is shown.
ALN-82008
Types | Related Components | Types of Related components | Mounting Fitting | Material (Related Components) | Brass (cadmium-free) |
---|---|---|---|---|---|
Surface Treatment (Related Components) | No | Applicable Fluids (related parts) | Air | Applicable Temperature Range (associated part) *Use in a non-freezing range(℃) | -20~150 |
Max. Operating Pressure (Related Parts)(MPa) | 7 | Mounting Screw Type (Related Parts) | G | Nominal Mounting Screw( Related Parts) | 1/4B(8A) |
Normal Operating Pressure(MPa) | 3.5 | Length L(mm) | 5.0 |
Please check the type/dimensions/specifications of the part ALN-82008 in the Lock Nut - Bulkhead, Brass, BSPP or UNF Thread, ALN Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy