(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Flare Tube Fitting, Brass, Female Straight Thread, FG Series

Straight Connector - Flare Tube Fitting, Brass, Female Straight Thread, FG Series
  • Volume Discount

Flare joint whose mounting side screw is a straight (PF) inner screw type.

Part Number

Configured Part Number is shown.

Part Number
FG-1202
FG-1203
FG-1206
FG-1208
FG-1210
FG-1302
FG-1303
FG-1306
FG-1308
FG-1310
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)3/89.52
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)3/89.52
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size3/8B(10A)-10

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support