(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Locknut - Aluminum, Pipe Fitting, Female NPSL, Class 150

Locknut - Aluminum, Pipe Fitting, Female NPSL, Class 150

Locknut pipe fitting made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9476
ZUSA-PF-9477
ZUSA-PF-9478
ZUSA-PF-9479
ZUSA-PF-9480
ZUSA-PF-9481
ZUSA-PF-9482
ZUSA-PF-9483
ZUSA-PF-9484
ZUSA-PF-9485
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/4
1 Piece(s)

Quote

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support