(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, Connector EC-C1

Chemifit C1 Series, Connector EC-C1
  • Volume Discount

The EC-C1 connector is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EC1/2-R1/2-C1
EC1/2-R3/8-C1
EC1/4-R1/4-C1
EC1/4-R1/8-C1
EC3/8-R1/4-C1
EC3/8-R3/8-C1
EC4-R1/4-C1
EC4-R1/8-C1
EC6-N1/4-C1
EC6-N1/8-C1
EC6-R1/4-C1
EC6-R1/8-C1
EC8-R1/4-C1
EC8-R1/8-C1
EC10-N1/4-C1
EC10-R1/2-C1
EC10-R1/4-C1
EC10-R3/8-C1
EC12-R1/2-C1
EC12-R3/8-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R)
1 Piece(s)Available

12 Days or more

12.71/21/2
1 Piece(s)Available

16 Days or more

12.71/23/8
1 Piece(s)Available

16 Days or more

6.351/41/4
1 Piece(s)Available

7 Days or more

6.351/41/8
1 Piece(s)Available

7 Days or more

9.5253/81/4
1 Piece(s)Available

7 Days or more

9.5253/83/8
1 Piece(s)Available

7 Days or more

4-1/4
1 Piece(s)Available

16 Days or more

4-1/8
1 Piece(s)Available

16 Days or more

6-NPT1/4
1 Piece(s)Available

7 Days or more

6-NPT1/8
1 Piece(s)Available

7 Days or more

6-1/4
1 Piece(s)Available

7 Days or more

6-1/8
1 Piece(s)Available

7 Days or more

8-1/4
1 Piece(s)Available

7 Days or more

8-1/8
1 Piece(s)Available

18 Days or more

10-NPT1/4
1 Piece(s)Available

7 Days or more

10-1/2
1 Piece(s)Available

7 Days or more

10-1/4
1 Piece(s)Available

7 Days or more

10-3/8
1 Piece(s)Available

7 Days or more

12-1/2
1 Piece(s)Available

7 Days or more

12-3/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Thread Connection Screw Mounting, Direction Connector Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support