(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-Touch Coupling for connecting tubes to swivel and rotary parts
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
RTCN4 RHTCN6 | - - | M5 2 |
Part Number | Nominal | Thread Size M | A | B1 | B2 | E | L | P1 | P2 | Width Across H | Allowable Revolutions (rpm) | Turning Torque (g-cm) | Effective Sectional Area (mm2) | Mass (g) | |
Type | D | ||||||||||||||
RHTCNL | 4 | M5 | M5 | 3 | 33.7 | 13.2 | 19.7 | 35.7 | 10 | 11.6 | 12 | 1500 | 150 | 2.2 | 21 |
1 | R1/8 | 8 | 38.2 | 19.7 | 39.2 | 4.1 | 26 | ||||||||
6 | 1 | R1/8 | 8 | 44.5 | 16.5 | 22.8 | 46.7 | 12.5 | 16.6 | 17 | 1200 | 150 | 10 | 47 | |
2 | R1/4 | 11 | 47.5 | 22.8 | 47.7 | 10.5 | 53 | ||||||||
8 | 1 | R1/8 | 8 | 45.5 | 17.5 | 25.7 | 48.7 | 14.5 | 16.6 | 17 | 1200 | 150 | 11.5 | 50 | |
2 | R1/4 | 11 | 48.5 | 25.7 | 49.7 | 13 | 56 |
Applicable Fluid | Air |
Operating Temperature Range | 0~60°C |
Max. Operating Pressure | 1MPa |
Operating Vacuum Level | -100kPa |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RHTCNL4-1 |
RHTCNL4-M5 |
RHTCNL6-1 |
RHTCNL6-2 |
RHTCNL8-1 |
RHTCNL8-2 |
Loading...
Type | One-Touch Couplings | Seal Material | Nitrile Rubber | Thread Portion Material | Brass (Electroless Nickel Plating) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Fitting Type | For Oscillating Parts, Rotary Parts |
For Swivel Part, Rotation Part | High Rotary Joints elbow | Operating Temperature Range | 0::60°C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy