(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Flame-retardant resin is used.
· Sputter resistance property (spark) is superior (V-0 equivalent*).
· *UL94 V-0: Standard enacted by an American private test institution (established by an American fire underwriter) which ranks self-extinguishing materials based on four levels: V-0, V-1, V-2, and HB, where V-0 is the most difficult rank to achieve.
· Equipped with release ring cover.
· Prevents operation failure of release ring caused by sputtering.
Part Number
Configured Part Number is shown.
Part Number |
---|
PL4-01V-0 |
PL4-02V-0 |
PL4-M5V-0 |
PL4-M6V-0 |
PL6-01V-0 |
PL6-02V-0 |
PL6-03V-0 |
PL8-01V-0 |
PL8-02V-0 |
PL10-01V-0 |
PL10-02V-0 |
PL10-03V-0 |
PL10-04V-0 |
PL12-02V-0 |
PL12-03V-0 |
PL12-04V-0 |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Body Material | Flame Retardant Resin(Ul94 V-0 Equivalent) | Application | Sputtering Resistance |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow |
Elbows | Male Elbows | Operating Temperature | 0::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy